How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - UNC in | O: | 3.88 in |
| L: | 7.38 in | I: | 4.9 in |
| F: | 3 | C: | 10.062 in |
| U: | 1 in | O*: | 3.88 in |
| D: | 3.937 | T: | 1.5 |
| TAP Depth: | 1 in | N: | 6.69 |
| Center Distance (in): | 3.751 in | K: | 3.438 in |
| M: | 2.48 | J: | 6.875 in |
| G: | 1.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.16 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 1.91 in |
| Ratio Range: | 30:1 | Output Shaft Direction: | Double |
| Series Code: | HUB CITY | Center Distance (in): | 3.751 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | A | Input HP @ 1750 RPM: | 4.8 |
| Series: | HUB CITY - 380 | Output Diameter (in): | 1.5 in |
| Model Code: | 380 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 1 in | Assembly: | 380-A |
| Output Torque Rating (in-lb): | 3907 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb | Output Shaft: | Solid Shaft |

