How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3 | I: | 4.9 in |
| T: | 1.5 | D: | 3.937 |
| L: | 7.38 in | U: | 1 in |
| N: | 6.69 | O: | 3.88 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2 - UNC in |
| C: | 10.062 in | Center Distance (in): | 3.751 in |
| G: | 1.5 | J: | 6.875 in |
| O*: | 3.88 in | M: | 2.48 |
| K: | 3.438 in |
Technical Specifications
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Series: | HUB CITY - 380 | Output RPM: | 43.8 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 1.91 in |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 1 in | Center Distance (in): | 3.751 |
| Model Code: | 380 | Output Shaft Assembly Code: | A |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.06 |
| Series Code: | HUB CITY | Service Factor: | 1 |
| Output Key: | 3/8 X 3.16 | Assembly: | 380-A |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4237 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |

