How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.751 in | J: | 6.875 in |
| N: | 6.69 | TAP Depth: | 1 in |
| D: | 3.937 | K: | 3.438 in |
| G: | 1.5 | M: | 2.48 |
| U: | 1 in | L: | 7.38 in |
| F: | 3 | H-Tap size: | 1/2 - UNC in |
| T: | 1.5 | I: | 4.9 in |
| O: | 3.88 in | C: | 10.062 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | Left |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.751 |
| Output RPM: | 175 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Key: | 3/8 X 3.16 |
| Gear Type: | Worm | Model Code: | 380 |
| Input HP @ 1750 RPM: | 12.1 | Series Code: | HUB CITY |
| Reducer: | Worm - Right Angle | Assembly: | 380-B |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | B |
| Ratio: | 10:1 | Series: | HUB CITY - 380 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1 in |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 1.91 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3757 in/lbs | Output Shaft: | Solid Shaft |

