How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.8 | L: | 7.38 in |
| I: | 4.9 in | F: | 3 |
| D: | 3.937 | C: | 10.062 in |
| M: | 2.48 | U: | 1 in |
| Center Distance (in): | 3.751 in | G: | 1.5 |
| J: | 6.875 in | T: | 2.188 |
| AG: | 7.56 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Bore Code: | 35 |
| Series Code: | HUBCITY | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Center Distance (in): | 3.751 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Service Factor: | 1 | Input Diameter (in): | 1 in |
| Input Keyway: | 1/4 X 1.91 in | Output Key: | 1/2 X 3.38 |
| Model Code: | 382 | Input RPM: | 1,750 |
| Assembly: | 382 | Output Torque Rating (in-lb): | 3757 in/lbs |

