How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1 in | I: | 4.9 in |
| J: | 6.875 in | T: | 2.188 |
| B: | 9.8 | F: | 3 |
| M: | 2.48 | C: | 10.062 in |
| Center Distance (in): | 3.751 in | L: | 7.38 in |
| AG: | 7.56 | D: | 3.937 |
| G: | 1.5 |
Technical Specifications
| Input Keyway: | 1/4 X 1.91 in | Model Code: | 382 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 30:1 |
| Assembly: | 382 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Bore Code: | 35 |
| Center Distance (in): | 3.751 | Input HP @ 1750 RPM: | 4.8 |
| Output RPM: | 58.3 | Series Code: | HUBCITY |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 3907 in/lbs |

