How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.062 in | J: | 6.875 in |
| Center Distance (in): | 3.751 in | F: | 3 |
| L: | 7.38 in | AG: | 7.56 |
| I: | 4.9 in | T: | 2.188 |
| D: | 3.937 | U: | 1 in |
| M: | 2.48 | G: | 1.5 |
| B: | 9.8 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Center Distance (in): | 3.751 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Assembly: | 382 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 1.91 in | Input HP @ 1750 RPM: | 4.06 |
| No. of Gear Reductions: | Single | Model Code: | 382 |
| Series Code: | HUBCITY | Input Diameter (in): | 1 in |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4237 in/lbs |

