How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | M: | 2.48 |
| J: | 6.875 in | D: | 3.937 |
| F: | 3 | I: | 4.9 in |
| Center Distance (in): | 3.751 in | B: | 9.8 |
| L: | 7.38 in | C: | 10.062 in |
| U: | 1 in | AG: | 7.56 |
| G: | 1.5 |
Technical Specifications
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Model Code: | 382 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 1.91 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Series Code: | HUBCITY |
| Assembly: | 382 | Input Diameter (in): | 1 in |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 3.751 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.66 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3814 in/lbs | Housing Material: | Cast Iron |

