How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.88 in | H-Tap size: | 1/2 - UNC in |
| I: | 4.9 in | C: | 10.062 in |
| J: | 6.875 in | BF: | 0.531 |
| K: | 3.438 in | F: | 3 |
| N: | 6.69 | LQ: | 6.88 in |
| AJ: | 7.25 | O: | 3.88 in |
| BD: | 9 | Center Distance (in): | 3.751 in |
| D: | 3.937 | AK: | 8.504 |
| BE: | 0.44 in | T: | 1.5 |
| G: | 1.5 | TAP Depth: | 1 in |
Technical Specifications
| Series: | HUB CITY - 380 | Model Code: | 380 |
| Output Shaft Assembly Code: | A | Service Factor: | 1 |
| Center Distance (in): | 3.751 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Product Type: | Worm Speed Reducer |
| Output Key: | 3/8 X 3.16 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 12.1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Assembly: | 380-A | Input Bore (C Face): | 1.125 |
| Series Code: | HUB CITY | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3757 in/lbs |

