How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.88 in | AJ: | 5.875 |
| H-Tap size: | 1/2 - UNC in | K: | 3.438 in |
| BE: | 0.19 in | O: | 3.88 in |
| C: | 10.062 in | TAP Depth: | 1 in |
| BF: | 0.41 | J: | 6.875 in |
| AK: | 4.5 | D: | 3.937 |
| BD: | 6.5 | LQ: | 6.5 in |
| I: | 4.9 in | N: | 6.69 |
| Center Distance (in): | 3.751 in | G: | 1.5 |
| F: | 3 | T: | 1.5 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Series: | HUB CITY - 380 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 3.751 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 8.53 | Model Code: | 380 |
| Output Shaft Assembly Code: | A | Output Key: | 3/8 X 3.16 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | Double |
| Input Style: | C-Face Quill | Assembly: | 380-A |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Series Code: | HUB CITY | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3839 in/lbs |

