How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.9 in | K: | 3.438 in |
| G: | 1.5 | D: | 3.937 |
| Center Distance (in): | 3.751 in | H-Tap size: | 1/2 - UNC in |
| C: | 10.062 in | BD: | 9 |
| F: | 3 | J: | 6.875 in |
| O*: | 3.88 in | AJ: | 7.25 |
| AK: | 8.504 | O: | 3.88 in |
| N: | 6.69 | LQ: | 6.88 in |
| T: | 1.5 | BF: | 0.531 |
| BE: | 0.44 in | TAP Depth: | 1 in |
Technical Specifications
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.53 | Output Shaft Direction: | Double |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Assembly: | 380-A | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Gear Type: | Worm | Series: | HUB CITY - 380 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.16 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.751 |
| Ratio Range: | 15:1 | Model Code: | 380 |
| Service Factor: | 1 | Output Shaft Assembly Code: | A |
| Series Code: | HUB CITY | Output Torque Rating (in-lb): | 3839 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Shaft: | Solid Shaft |

