How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O*: | 3.88 in |
| G: | 1.5 | K: | 3.438 in |
| BF: | 0.41 | F: | 3 |
| O: | 3.88 in | D: | 3.937 |
| LQ: | 6.5 in | I: | 4.9 in |
| C: | 10.062 in | H-Tap size: | 1/2 - UNC in |
| BD: | 6.5 | J: | 6.875 in |
| AJ: | 5.875 | N: | 6.69 |
| BE: | 0.19 in | T: | 1.5 |
| TAP Depth: | 1 in | Center Distance (in): | 3.751 in |
Technical Specifications
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Product Type: | Worm Speed Reducer | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.751 |
| Model Code: | 380 | Series: | HUB CITY - 380 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | A |
| Assembly: | 380-A | Output RPM: | 87.5 |
| Series Code: | HUB CITY | Output Diameter (in): | 1.5 in |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.15 | Output Key: | 3/8 X 3.16 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Torque Rating (in-lb): | 4204 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

