How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BE: | 0.44 in |
| D: | 3.937 | TAP Depth: | 1 in |
| N: | 6.69 | Center Distance (in): | 3.751 in |
| I: | 4.9 in | O: | 3.88 in |
| AK: | 8.504 | C: | 10.062 in |
| F: | 3 | K: | 3.438 in |
| H-Tap size: | 1/2 - UNC in | O*: | 3.88 in |
| BD: | 9 | AJ: | 7.25 |
| LQ: | 6.88 in | BF: | 0.531 |
| G: | 1.5 | J: | 6.875 in |
Technical Specifications
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Series Code: | HUB CITY |
| Output Shaft Direction: | Double | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Series: | HUB CITY - 380 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.16 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.8 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.751 | Model Code: | 380 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| Assembly: | 380-A | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | A | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3907 in/lbs |
| Housing Material: | Cast Iron |

