How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3 | TAP Depth: | 1 in |
| C: | 10.062 in | N: | 6.69 |
| Center Distance (in): | 3.751 in | J: | 6.875 in |
| G: | 1.5 | O: | 3.88 in |
| H-Tap size: | 1/2 - UNC in | D: | 3.937 |
| T: | 1.5 | I: | 4.9 in |
| K: | 3.438 in | BD: | 9 |
| BF: | 0.531 | AK: | 8.504 |
| AJ: | 7.25 | LQ: | 6.88 in |
| BE: | 0.44 in | O*: | 3.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | A |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.06 | Assembly: | 380-A |
| Series: | HUB CITY - 380 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 380 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.16 | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.751 |
| Motor Frame Size: | 180TC | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Series Code: | HUB CITY |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4237 in/lbs |

