How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.44 in | N: | 6.69 |
| LQ: | 6.88 in | H-Tap size: | 1/2 - UNC in |
| Center Distance (in): | 3.751 in | T: | 1.5 |
| F: | 3 | G: | 1.5 |
| D: | 3.937 | J: | 6.875 in |
| TAP Depth: | 1 in | BD: | 9 |
| C: | 10.062 in | O*: | 3.88 in |
| AK: | 8.504 | O: | 3.88 in |
| AJ: | 7.25 | K: | 3.438 in |
| I: | 4.9 in | BF: | 0.531 |
Technical Specifications
| Output Shaft Assembly Code: | A | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.24 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Model Code: | 380 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | Double |
| Series Code: | HUB CITY | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.16 | Center Distance (in): | 3.751 |
| Product Type: | Worm Speed Reducer | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Series: | HUB CITY - 380 |
| Assembly: | 380-A | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb | Output Torque Rating (in-lb): | 4052 in/lbs |
| Housing Material: | Cast Iron |

