How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.88 in | BD: | 6.5 |
| BF: | 0.41 | G: | 1.5 |
| LQ: | 6.5 in | K: | 3.438 in |
| H-Tap size: | 1/2 - UNC in | F: | 3 |
| AK: | 4.5 | TAP Depth: | 1 in |
| BE: | 0.19 in | Center Distance (in): | 3.751 in |
| I: | 4.9 in | N: | 6.69 |
| T: | 1.5 | AJ: | 5.875 |
| J: | 6.875 in | D: | 3.937 |
| C: | 10.062 in | O*: | 3.88 in |
Technical Specifications
| Output Key: | 3/8 X 3.16 | Series Code: | HUB CITY |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 50:1 | Series: | HUB CITY - 380 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | A | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Assembly: | 380-A | Center Distance (in): | 3.751 |
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Model Code: | 380 | Input HP @ 1750 RPM: | 3.24 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Torque Rating (in-lb): | 4052 in/lbs |

