How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3 | LQ: | 6.5 in |
| T: | 1.5 | C: | 10.062 in |
| K: | 3.438 in | H-Tap size: | 1/2 - UNC in |
| BD: | 6.5 | TAP Depth: | 1 in |
| N: | 6.69 | D: | 3.937 |
| O: | 3.88 in | Center Distance (in): | 3.751 in |
| BF: | 0.41 | BE: | 0.19 in |
| AK: | 4.5 | AJ: | 5.875 |
| I: | 4.9 in | G: | 1.5 |
| J: | 6.875 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.16 | Input RPM: | 1,750 |
| Series: | HUB CITY - 380 | Model Code: | 380 |
| Ratio: | 15:1 | Series Code: | HUB CITY |
| Ratio Range: | 15:1 | Output RPM: | 116.7 |
| Input HP @ 1750 RPM: | 8.53 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | Left |
| Service Factor: | 1 | Output Shaft Assembly Code: | B |
| Assembly: | 380-B | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.751 | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3839 in/lbs |

