How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.531 | D: | 3.937 |
| H-Tap size: | 1/2 - UNC in | BD: | 9 |
| Center Distance (in): | 3.751 in | O: | 3.88 in |
| J: | 6.875 in | K: | 3.438 in |
| N: | 6.69 | F: | 3 |
| C: | 10.062 in | AJ: | 7.25 |
| G: | 1.5 | BE: | 0.44 in |
| LQ: | 6.88 in | TAP Depth: | 1 in |
| T: | 1.5 | AK: | 8.504 |
| I: | 4.9 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.15 | Gear Type: | Worm |
| Output Shaft Assembly Code: | B | Ratio Range: | 20:1 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.751 |
| Assembly: | 380-B | Service Factor: | 1 |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Series Code: | HUB CITY | Series: | HUB CITY - 380 |
| Output Key: | 3/8 X 3.16 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Model Code: | 380 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4204 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Housing Material: | Cast Iron |

