How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.19 in | T: | 1.5 |
| C: | 10.062 in | BF: | 0.41 |
| D: | 3.937 | TAP Depth: | 1 in |
| F: | 3 | LQ: | 6.5 in |
| O: | 3.88 in | AJ: | 5.875 |
| K: | 3.438 in | Center Distance (in): | 3.751 in |
| BD: | 6.5 | N: | 6.69 |
| H-Tap size: | 1/2 - UNC in | AK: | 4.5 |
| I: | 4.9 in | G: | 1.5 |
| J: | 6.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.06 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.16 | Series Code: | HUB CITY |
| Ratio: | 40:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | B | Series: | HUB CITY - 380 |
| Product Type: | Worm Speed Reducer | Ratio Range: | 40:1 |
| Service Factor: | 1 | Model Code: | 380 |
| Assembly: | 380-B | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Center Distance (in): | 3.751 |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |
| Output Torque Rating (in-lb): | 4237 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

