How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.875 |
| BE: | 0.19 in | TAP Depth: | 1 in |
| T: | 1.5 | F: | 3 |
| H-Tap size: | 1/2 - UNC in | K: | 3.438 in |
| LQ: | 6.5 in | N: | 6.69 |
| Center Distance (in): | 3.751 in | I: | 4.9 in |
| BF: | 0.41 | C: | 10.062 in |
| D: | 3.937 | O: | 3.88 in |
| G: | 1.5 | J: | 6.875 in |
| BD: | 6.5 |
Technical Specifications
| Series Code: | HUB CITY | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.751 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.16 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | Assembly: | 380-B |
| Product Type: | Worm Speed Reducer | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | B |
| Input HP @ 1750 RPM: | 2.66 | Input RPM: | 1,750 |
| Model Code: | 380 | Output Shaft Direction: | Left |
| Series: | HUB CITY - 380 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 3814 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,600 lb |

