How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.062 in | AK: | 8.504 |
| I: | 4.9 in | T: | 2.188 |
| G: | 1.5 | LQ: | 6.88 in |
| BF: | 0.53 | AG: | 7.56 |
| B: | 9.8 | BD: | 9 |
| Center Distance (in): | 3.751 in | BE1: | 0.5 in |
| J: | 6.875 in | F: | 3 |
| D: | 3.937 | AJ: | 7.25 |
Technical Specifications
| Series Code: | HUBCITY | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.15 | Assembly: | 382 |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3.751 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Model Code: | 382 |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4204 in/lbs |

