How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.875 | J: | 6.875 in |
| LQ: | 6.5 in | AK: | 4.503 |
| G: | 1.5 | BF: | 0.41 |
| B: | 9.8 | C: | 10.062 in |
| F: | 3 | BE1: | 0.19 in |
| BD: | 6.5 | I: | 4.9 in |
| AG: | 7.56 | T: | 2.188 |
| D: | 3.937 | Center Distance (in): | 3.751 in |
Technical Specifications
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.625 | Model Code: | 382 |
| Input HP @ 1750 RPM: | 7.15 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | HUBCITY | Center Distance (in): | 3.751 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | 382 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 4204 in/lbs |

