How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.062 in | BF: | 0.53 |
| AG: | 7.56 | Center Distance (in): | 3.751 in |
| J: | 6.875 in | D: | 3.937 |
| BE1: | 0.5 in | B: | 9.8 |
| F: | 3 | I: | 4.9 in |
| AK: | 8.504 | BD: | 9 |
| AJ: | 7.25 | T: | 2.188 |
| G: | 1.5 | LQ: | 6.88 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.751 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 35 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Assembly: | 382 |
| Input HP @ 1750 RPM: | 4.8 | Series Code: | HUBCITY |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Model Code: | 382 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3907 in/lbs |

