How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.88 in | AK: | 8.504 |
| AG: | 7.56 | F: | 3 |
| AJ: | 7.25 | B: | 9.8 |
| BD: | 9 | C: | 10.062 in |
| Center Distance (in): | 3.751 in | I: | 4.9 in |
| T: | 2.188 | D: | 3.937 |
| J: | 6.875 in | BF: | 0.53 |
| G: | 1.5 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 4.06 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Ratio: | 40:1 | Model Code: | 382 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Assembly: | 382 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Bore Code: | 35 | Motor Frame Size: | 180TC |
| Series Code: | HUBCITY | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Center Distance (in): | 3.751 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4237 in/lbs |

