How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.751 in | F: | 3 |
| AG: | 7.56 | AJ: | 5.875 |
| I: | 4.9 in | B: | 9.8 |
| AK: | 4.503 | G: | 1.5 |
| LQ: | 6.5 in | BD: | 6.5 |
| BF: | 0.41 | BE1: | 0.19 in |
| J: | 6.875 in | D: | 3.937 |
| T: | 2.188 | C: | 10.062 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 3.751 | Output Shaft: | Hollow Bore |
| Series Code: | HUBCITY | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 2.66 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 382 |
| Assembly: | 382 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 3814 in/lbs |

