How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | P: | 3.69 in |
| V: | 2.75 in | L: | 9.57 in |
| AG: | 8.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| H: | 0.53 in | AB: | 6.38 |
| U: | 1.25 in | D: | 4.5 |
| M: | 3.47 | T: | 1.438 |
| LL: | 4.25 in | AE2: | 0.63 |
| G: | 3.26 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Model Code: | 42Y | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 12.9 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

