How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | H: | 0.53 in |
| G: | 3.26 | D: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| M: | 3.47 | T: | 1.438 |
| LL: | 4.25 in | V: | 2.75 in |
| AA: | 14 | AB: | 6.38 |
| U: | 1.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 1.2 | Model Code: | 42Y |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

