How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| U: | 1.25 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| LL: | 4.25 in | D: | 4.5 |
| M: | 3.47 | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| T: | 1.438 | L: | 9.57 in |
| AB: | 6.38 | AA: | 14 |
| H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 15:1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output RPM: | 117 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Ratio Range: | 15:1 | Assembly: | Y-1 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

