How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | M: | 3.47 |
| L: | 9.57 in | AB: | 6.38 |
| LL: | 4.25 in | T: | 1.438 |
| AF: | 0.38 | V: | 2.75 in |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| U: | 1.25 in | AA: | 14 |
| H: | 0.53 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42Y | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

