How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | I: | 6.1 in |
| L: | 9.57 in | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| G: | 3.26 | T: | 1.438 |
| AE2: | 0.63 | AG: | 8.5 |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AA: | 14 |
| M: | 3.47 |
Technical Specifications
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | 42Y |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

