How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| AB: | 6.38 | D: | 4.5 |
| M: | 3.47 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 1.438 |
| AA: | 14 | LL: | 4.25 in |
| U: | 1.25 in | AG: | 8.5 |
| G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 25:1 | Bore Code: | 23 |
| Model Code: | 42Y | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Assembly: | Y-1 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.24 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

