How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| M: | 3.47 | P: | 3.69 in |
| AE2: | 0.63 | AA: | 14 |
| T: | 1.438 | LL: | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| L: | 9.57 in | U: | 1.25 in |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Assembly: | Y-1 | Model Code: | 42Y |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 40:1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

