How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | G: | 3.26 |
| P: | 3.69 in | D: | 4.5 |
| U: | 1.25 in | M: | 3.47 |
| L: | 9.57 in | T: | 1.438 |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AB: | 6.38 | AG: | 8.5 |
| AA: | 14 |
Technical Specifications
| Bore Code: | 23 | Series Code: | OE |
| Assembly: | Y-1 | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Input Style: | Solid Shaft |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output RPM: | 35.0 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

