How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | D: | 4.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| T: | 1.438 | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| M: | 3.47 | U: | 1.25 in |
| L: | 9.57 in | H: | 0.53 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Model Code: | 42Y |
| Output Shaft Assembly Code: | 1 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 3.39 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

