How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.63 |
| U: | 1.25 in | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| T: | 1.438 | L: | 9.57 in |
| AF: | 0.38 | LL: | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | M: | 3.47 |
| AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Bore Code: | 23 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 29.2 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.7 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

