How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | L: | 9.57 in |
| U: | 1.25 in | AF: | 0.38 |
| LL: | 4.25 in | I: | 6.1 in |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | M: | 3.47 |
| D: | 4.5 | T: | 1.438 |
| G: | 3.26 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Model Code: | 42Y | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 3574 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

