How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| D: | 4.5 | M: | 3.47 |
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | V: | 2.75 in |
| L: | 9.57 in | T: | 1.438 |
| AF: | 0.38 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 42Y |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 233 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 14.1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3574 in/lbs |

