How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | T: | 1.5 |
| P: | 3.69 in | M: | 3.47 |
| AA: | 14 | I: | 6.1 in |
| AE2: | 0.63 | G: | 3.26 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AB: | 6.38 |
| AG: | 8.5 | U: | 1.25 in |
| L: | 9.57 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Model Code: | 42Y |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.500 in |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4332 in/lbs |

