How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | M: | 3.47 |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| D: | 4.5 | I: | 6.1 in |
| G: | 3.26 | H: | 0.53 in |
| L: | 9.57 in | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| T: | 1.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Diameter (in): | 1.500 in | Series Code: | OE |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Model Code: | 42Y | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 2852 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

