How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| AE2: | 0.63 | H: | 0.53 in |
| M: | 3.47 | T: | 1.5 |
| LL: | 4.25 in | AF: | 0.38 |
| AB: | 6.38 | L: | 9.57 in |
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Model Code: | 42Y |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.500 in |
| Output RPM: | 117 | Bore Code: | 24 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4553 in/lbs |

