How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | V: | 2.75 in |
| D: | 4.5 | M: | 3.47 |
| AB: | 6.38 | P: | 3.69 in |
| L: | 9.57 in | AF: | 0.38 |
| AE2: | 0.63 | T: | 1.5 |
| G: | 3.26 | I: | 6.1 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.500 in | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Model Code: | 42Y |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Assembly: | Y-1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4840 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

