How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.38 |
| T: | 1.5 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| M: | 3.47 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AA: | 14 | L: | 9.57 in |
| D: | 4.5 | AE2: | 0.63 |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 7.59 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42Y | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4840 in/lbs |

