How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| V: | 2.75 in | M: | 3.47 |
| AG: | 8.5 | G: | 3.26 |
| AF: | 0.38 | D: | 4.5 |
| I: | 6.1 in | H: | 0.53 in |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | AB: | 6.38 |
| T: | 1.5 |
Technical Specifications
| Output Diameter (in): | 1.500 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 70 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Model Code: | 42Y |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 6.24 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

