How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 1.5 |
| M: | 3.47 | D: | 4.5 |
| P: | 3.69 in | U: | 1.25 in |
| V: | 2.75 in | AF: | 0.38 |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Diameter (in): | 1.500 in |
| Model Code: | 42Y | Bore Code: | 24 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.24 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Ratio: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4872 in/lbs |

