How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| M: | 3.47 | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.5 |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| L: | 9.57 in | V: | 2.75 in |
| AA: | 14 | U: | 1.25 in |
| AE2: | 0.63 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Assembly: | Y-1 | Output RPM: | 70 |
| Bore Code: | 24 | Center Distance (in): | 4.25 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 42Y | Output Diameter (in): | 1.500 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 4872 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

