How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.5 |
| AF: | 0.38 | L: | 9.57 in |
| P: | 3.69 in | I: | 6.1 in |
| U: | 1.25 in | V: | 2.75 in |
| H: | 0.53 in | LL: | 4.25 in |
| M: | 3.47 | D: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| AE2: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42Y |
| Input HP @ 1750 RPM: | 5.23 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Gear Type: | Worm | Assembly: | Y-1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4720 in/lbs |

