How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | H: | 0.53 in |
| AE2: | 0.63 | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AG: | 8.5 |
| P: | 3.69 in | V: | 2.75 in |
| AF: | 0.38 | T: | 1.5 |
| U: | 1.25 in | AA: | 14 |
| M: | 3.47 | G: | 3.26 |
| LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42Y |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 24 | Output Torque Rating (in-lb): | 4720 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

