How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| AG: | 8.5 | P: | 3.69 in |
| T: | 1.5 | M: | 3.47 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| L: | 9.57 in | AF: | 0.38 |
| AE2: | 0.63 | D: | 4.5 |
| U: | 1.25 in | V: | 2.75 in |
| AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Model Code: | 42Y |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 4847 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

