How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
| V: | 2.75 in | AE2: | 0.63 |
| I: | 6.1 in | LL: | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| AA: | 14 | M: | 3.47 |
| AF: | 0.38 | H: | 0.53 in |
| U: | 1.25 in | T: | 1.5 |
| P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | 42Y |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 15.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Bore Code: | 24 | Output Torque Rating (in-lb): | 2742 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

