How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | G: | 3.26 |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | D: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | M: | 3.47 |
| LL: | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | AB: | 6.38 |
| AG: | 8.5 | AE2: | 0.63 |
| T: | 1.5 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 35.0 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 42Y | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Assembly: | Y-1 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.39 | Output Torque Rating (in-lb): | 4704 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

