How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| LL: | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | M: | 3.47 |
| AG: | 8.5 | T: | 1.5 |
| AA: | 14 | H: | 0.53 in |
| U: | 1.25 in | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | L: | 9.57 in |
| P: | 3.69 in |
Technical Specifications
| Model Code: | 42Y | Output Shaft: | Hollow Bore |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 3.39 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 24 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 35.0 | Output Diameter (in): | 1.500 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 4704 in/lbs |

